??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Selezione modello CAD
22720.0626 Ball-Ended Thrust Screw
HELP_VARIABLE
Company
Halder
Description
EH 22720. - Ball-Ended Thrust Screws, headless / flat-faced ball, plain surface
Bill of material
22720.0626 Ball-Ended Thrust Screw
BESTNR
Ref. No.
22720.0626
MAT
Material
Steel, heat-treated
AUS
Version
flat-faced ball, plain surface
D1
Thread
M 12
ROT
°
L2
40.0 mm
D3
7.2 mm
KG
ball
8.5 mm
SW
6.0 mm
BESTA
Load capacity for static load max.
30.0 kN
G
Weight
25.00 g
Embedded user actions